IESNA:LM-63-2002
[TEST]P1437740
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49687.9
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6920.7 6963.1 6567.6 5790.8 5353.0 5310.6 5338.8 5451.8 5677.8 5974.4 6299.3 6963.1 8417.8 10197.5 12217.2 14194.5 15719.9 16906.3 
18346.9 19321.5 19844.1 19900.6 18728.3 17626.6 16680.3 14900.7 11256.7 7641.0 6101.5 4011.2 1454.8 776.8 522.6 282.5 197.7 113.0 0.0 
6920.7 6977.2 6581.7 5819.0 5381.2 5324.7 5367.1 5480.1 5691.9 6016.8 6355.8 6977.2 8432.0 10268.1 12386.7 14236.9 15861.1 17245.3 
18488.2 19491.0 20140.7 20183.1 18897.8 17796.1 16765.1 14957.2 11468.6 7881.1 6101.5 4025.3 1454.8 805.1 536.7 296.6 197.7 113.0 0.0 
6920.7 6963.1 6610.0 5932.0 5451.8 5381.2 5423.6 5550.7 5776.7 6129.8 6525.2 7090.2 8333.1 10254.0 12344.3 14434.6 16355.5 17965.6 
19505.1 20875.1 21651.9 21920.3 21595.4 20140.7 18897.8 17485.4 13784.9 9279.4 6581.7 4477.3 1963.2 946.3 635.6 423.7 324.8 183.6 0.0 
6920.7 6977.2 6680.6 6073.3 5593.1 5536.6 5550.7 5691.9 5960.3 6355.8 6892.5 7556.3 8460.2 10169.2 12316.0 14674.7 16835.7 18714.2 
20493.8 22033.3 23120.8 23812.9 23925.9 23728.2 22810.1 21157.6 19914.7 17909.1 14392.3 9138.2 3658.1 1511.3 932.2 607.3 437.8 
211.9 0.0 
6920.7 7005.5 6779.5 6398.1 5889.7 5790.8 5847.3 6016.8 6327.5 6821.8 7485.7 8319.0 9237.0 10522.3 12358.4 14703.0 17330.0 19717.0 
21510.7 23078.5 24250.7 25041.7 25663.1 26298.7 26538.8 26058.6 25267.7 23982.4 20931.6 14844.2 7852.9 3008.4 1454.8 776.8 437.8 
211.9 0.0 
6920.7 6991.3 6878.3 6694.7 6384.0 6214.5 6327.5 6624.1 6991.3 7499.8 8276.6 9293.5 10494.1 11694.6 13234.1 15310.3 17810.2 20253.7 
22329.9 23488.0 24377.9 25295.9 26256.3 27513.4 28742.1 29688.4 30126.3 30309.9 27965.3 21327.1 12697.4 5169.3 1991.5 932.2 452.0 
197.7 0.0 
6920.7 7047.8 7005.5 7019.6 7019.6 7005.5 7118.4 7471.5 7994.1 8714.4 9604.3 10734.2 12061.8 13643.7 15451.5 17541.9 19265.0 20903.4 
22315.8 23572.8 24759.2 25945.6 27584.0 29335.3 30846.6 31369.2 30154.5 27795.8 24872.2 20281.9 12358.4 4830.4 1553.6 748.6 324.8 
98.9 0.0 
6920.7 7033.7 7090.2 7231.4 7457.4 7754.0 8220.1 8700.3 9350.0 10141.0 11186.1 12527.9 14095.7 15974.1 18050.3 20253.7 22033.3 23290.3 
24349.6 25493.6 26990.8 28685.6 30253.4 31326.8 30267.5 28021.8 25281.8 21736.7 16412.0 9491.3 4533.8 2316.3 1299.4 762.7 480.2 
169.5 0.0 
6920.7 7033.7 7174.9 7415.0 7782.3 8304.9 8996.9 9830.2 10833.0 11934.7 13234.1 14759.5 16539.1 18629.4 21002.2 23205.6 24956.9 26383.4 
27499.2 29038.7 31058.5 33021.7 34165.7 33275.9 30973.7 28445.5 24843.9 18926.0 12019.4 6242.8 3389.7 1920.9 1299.4 918.1 536.7 211.9 
0.0 
6920.7 7019.6 7160.8 7471.5 7895.3 8474.3 9237.0 10098.6 11228.5 12344.3 13728.4 15338.6 17344.2 19476.9 22033.3 24519.1 26722.4 28685.6 
30366.4 32400.2 35097.9 37258.9 38261.6 37018.7 34038.6 29928.5 24490.8 17104.0 9448.9 4816.3 2627.0 1638.4 1101.7 748.6 466.1 240.1 
0.0 
6920.7 6963.1 7104.3 7429.2 7909.4 8530.8 9251.2 10254.0 11341.5 12542.0 13996.8 15635.2 17584.3 19702.8 22216.9 24801.6 26849.5 28629.1 
30013.3 31566.9 33530.1 34660.1 34561.2 32357.9 28586.8 24151.9 18996.6 12443.2 6666.5 3290.9 1991.5 1242.9 833.3 480.2 324.8 141.2 0.0 
6920.7 6949.0 7062.0 7344.4 7768.1 8333.1 9025.2 9858.5 10903.7 11934.7 13121.1 14477.0 16030.6 17810.2 19830.0 22075.7 24123.6 25677.3 
26934.3 28247.8 29519.0 29829.7 28968.1 26129.2 22442.9 18361.1 14081.5 9109.9 4802.1 2485.8 1596.0 1031.0 607.3 310.7 197.7 98.9 0.0 
6920.7 6906.6 6977.2 7174.9 7499.8 7951.8 8488.5 9109.9 9802.0 10578.8 11369.7 12273.7 13375.3 14604.1 16129.5 17880.9 19250.9 20352.5 
20790.4 20861.0 20691.5 19335.6 16765.1 12782.1 9067.5 6511.1 4675.0 3022.5 1765.5 1158.2 776.8 522.6 324.8 169.5 84.7 28.2 0.0 
6920.7 6821.8 6723.0 6708.9 6737.1 6836.0 6934.8 6991.3 7062.0 7005.5 6836.0 6567.6 6369.9 6355.8 6680.6 7118.4 7189.1 6511.1 5437.7 
4434.9 3389.7 2485.8 1949.1 1553.6 1257.0 1016.9 790.9 593.2 437.8 324.8 240.1 169.5 113.0 56.5 14.1 14.1 0.0 
6920.7 6652.4 6355.8 6059.2 5776.7 5494.2 5127.0 4505.5 3714.6 3022.5 2725.9 2740.0 2923.6 3220.2 3446.2 3389.7 2895.4 2245.7 1666.6 1341.8 
1186.4 1101.7 988.7 847.4 692.1 579.1 466.1 409.6 353.1 310.7 254.2 211.9 141.2 56.5 14.1 0.0 0.0 
6920.7 6567.6 6045.0 5480.1 4915.1 4223.0 3290.9 2401.1 2033.8 1963.2 1949.1 1949.1 1977.3 2019.7 1906.7 1539.5 1158.2 974.5 861.6 762.7 706.2 
649.7 593.2 536.7 494.3 466.1 423.7 324.8 240.1 183.6 113.0 70.6 28.2 14.1 0.0 0.0 0.0 
6920.7 6454.6 5748.4 4971.6 4095.9 3079.0 2132.7 1836.1 1765.5 1680.7 1610.1 1553.6 1497.1 1412.4 1228.8 974.5 833.3 706.2 607.3 550.8 494.3 
466.1 423.7 409.6 367.2 324.8 282.5 240.1 183.6 127.1 98.9 56.5 28.2 0.0 0.0 0.0 0.0 
6920.7 6355.8 5451.8 4533.8 3460.4 2273.9 1850.2 1737.2 1652.5 1553.6 1454.8 1327.6 1214.7 1087.5 932.2 805.1 692.1 593.2 522.6 480.2 437.8 409.6 
381.3 353.1 324.8 296.6 254.2 197.7 169.5 141.2 98.9 56.5 14.1 0.0 0.0 0.0 0.0 
6920.7 6228.6 5282.3 4152.4 2909.5 1949.1 1779.6 1694.9 1596.0 1497.1 1370.0 1214.7 1073.4 932.2 805.1 706.2 621.5 536.7 494.3 452.0 409.6 381.3 353.1 
324.8 282.5 254.2 211.9 169.5 141.2 113.0 70.6 28.2 0.0 0.0 0.0 0.0 0.0 
6920.7 6200.4 5141.1 3954.7 2514.1 1864.4 1765.5 1680.7 1581.9 1468.9 1327.6 1186.4 1031.0 889.8 762.7 663.8 593.2 522.6 466.1 423.7 381.3 353.1 310.7 
282.5 254.2 197.7 155.4 141.2 113.0 84.7 42.4 14.1 0.0 0.0 0.0 0.0 0.0 
6920.7 6186.3 5070.5 3785.2 2330.4 1850.2 1751.4 1666.6 1581.9 1468.9 1313.5 1158.2 1002.8 875.7 762.7 677.9 607.3 550.8 480.2 423.7 367.2 339.0 296.6 
268.4 226.0 155.4 113.0 98.9 70.6 42.4 28.2 0.0 0.0 0.0 0.0 0.0 0.0 
6920.7 6129.8 5056.4 3799.3 2316.3 1836.1 1751.4 1666.6 1567.8 1454.8 1313.5 1158.2 1016.9 889.8 776.8 692.1 621.5 550.8 480.2 423.7 367.2 339.0 296.6 
268.4 226.0 155.4 113.0 84.7 70.6 42.4 14.1 0.0 0.0 0.0 0.0 0.0 0.0 
